Terex TW110

Terex TW110

Price
76,231 USD
Year
2015
Working hours
2336 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTerex TW110
Categorywheel excavator
Serial NumberTW11030345
Unit NumberTW11030345
Catalog NumberCU4556963
Manufacturing Year2015
Hours2336 h
CountryGermany
LocationIrxleben
Pricing
Price Excluding Tax$ 76,231
Tax (19%)$ 14,484
Price Including Tax$ 90,715
Features
Additional InformationCUTTING WIDTH BUCKET 3: 1800 MM
BUCKET 3 CONDITION: 50 %
CUTTING WIDTH: 600 MM
TIRES CONDITION FRONT RIGHT: 30 %
TIRES CONDITION FRONT LEFT: 30 %
BUCKET 2 CONDITION: 50 %
TIRES CONDITION REAR RIGHT: 30 %
CUTTING WIDTH: 400 MM
OPERATING WEIGHT: 10.9 T
ENGINEPOWER: 91 HP
TIRES CONDITION REAR LEFT: 30 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Denny Mahler
Germany
Telephone:+49 160 90856811
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone