Terex MHL335

Terex MHL335

Price
118,682 USD
Year
2014
Working hours
11198 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandTerex MHL335
Categorywheel excavator
Serial Number335010/0383
Unit Number335010/0383
Catalog NumberCU4704387
Manufacturing Year2014
Hours11198 h
CountryGermany
LocationFrankenthal
Pricing
Price Excluding Tax118,682 USD
Tax (19%)22,550 USD
Price Including Tax141,231 USD
Details
Additional InformationENGINEPOWER: 153 HP
OPERATING WEIGHT: 23.5 T
TIRES CONDITION FRONT LEFT: 40 %
TIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION REAR RIGHT: 40 %
TIRES CONDITION REAR LEFT: 40 %
Features
Additional InformationENGINEPOWER: 153 HP
OPERATING WEIGHT: 23.5 T
TIRES CONDITION FRONT LEFT: 40 %
TIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION REAR RIGHT: 40 %
TIRES CONDITION REAR LEFT: 40 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Kallies
Germany
Telephone:+49 6233770350
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone