Schaeff TW110

Schaeff TW110

Price
61,590 USD
Year
2012
Working hours
3450 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandSchaeff TW110
Categorywheel excavator
Serial NumberTW01100939
Unit NumberTW01100939
Catalog NumberCU4480881
Manufacturing Year2012
Hours3450 h
CountryGermany
LocationAchim B. Bremen
Pricing
Price Excluding Tax$ 61,590
Tax (19%)$ 11,702
Price Including Tax$ 73,292
Features
Additional InformationTIRES CONDITION REAR LEFT: 60 %
CUTTING WIDTH: 600 MM
TIRES CONDITION REAR RIGHT: 60 %
OPERATING WEIGHT: 11 T
TIRES CONDITION FRONT RIGHT: 60 %
BUCKET CONDITION: 60 %
TIRES CONDITION FRONT LEFT: 50 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Bohlmann
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone