O&K MH5

O&K MH5

Price
11,621 USD
Year
1995
Working hours
6072 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandO&K MH5
Categorywheel excavator
Serial Number98988
Unit Number98988
Catalog NumberCU4617456
Manufacturing Year1995
Hours6072 h
CountryGermany
LocationFrankenthal
Pricing
Price Excluding Tax$ 11,621
Tax (19%)$ 2,208
Price Including Tax$ 13,829
Details
Additional InformationOPERATING WEIGHT: 16.1 T
ENGINEPOWER: 94 HP
Features
Additional InformationOPERATING WEIGHT: 16.1 T
ENGINEPOWER: 94 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Marcel Christ
Germany
Telephone:+49 6233 770319
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone