Komatsu PW160-7

Komatsu PW160-7

Price
51,317 USD
Year
2011
Working hours
8916 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu PW160-7
Categorywheel excavator
Serial NumberH55829
Unit NumberH55829
Catalog NumberCU4475718
Manufacturing Year2011
Hours8916 h
CountryGermany
LocationHanau
Pricing
Price Excluding Tax$ 51,317
Tax (19%)$ 9,750
Price Including Tax$ 61,068
Features
Additional InformationOPERATING WEIGHT: 17.7 T
CUTTING WIDTH: 800 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Felix Höfler
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone