Komatsu PW148-8

Komatsu PW148-8

Price
117,647 USD
Year
2016
Working hours
1266 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKomatsu PW148-8
Categorywheel excavator
Serial NumberH50860
Unit NumberH50860
Catalog NumberCU4655755
Manufacturing Year2016
Hours1266 h
CountryGermany
LocationWesterstede
Pricing
Price Excluding Tax$ 117,647
Tax (19%)$ 22,353
Price Including Tax$ 140,000
Details
Additional InformationTIRES CONDITION FRONT RIGHT: 70 %
LENGTH OF STICK: 2550 MM
TIRES CONDITION REAR RIGHT: 70 %
OPERATING WEIGHT: 14.5 T
TIRES CONDITION FRONT LEFT: 70 %
TIRES CONDITION REAR LEFT: 70 %
Features
Additional InformationTIRES CONDITION FRONT RIGHT: 70 %
LENGTH OF STICK: 2550 MM
TIRES CONDITION REAR RIGHT: 70 %
OPERATING WEIGHT: 14.5 T
TIRES CONDITION FRONT LEFT: 70 %
TIRES CONDITION REAR LEFT: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Benjamin Kunisch
Germany
Telephone:+49 40 76119380
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources