John Deere 180CW

John Deere 180CW

Price
41,652 USD
Year
2006
Working hours
10262 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJohn Deere 180CW
Categorywheel excavator
Serial NumberFF180CW030036
Catalog NumberCU4511163
Manufacturing Year2006
Hours10262 h
CountryCanada
LocationSurrey, BC
Pricing
Price Excluding Tax$ 41,652
Tax-
Price Including Tax-
Features
Additional Information10.00 - 20 TIRES APPROX 25% REMAINING
24" 3-TOOTH DIG BUCKET
42" CLEANUP BUCKET
CAB WITH AIR CONDITIONING
EPA DECAL
HYDRAULIC THUMB
MANUAL WEDGE QUICK COUPLER.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone