Quick Search

Hyundai CONSTRUCTION EQUIPMENT ROBEX210W-9

Hyundai CONSTRUCTION EQUIPMENT ROBEX210W-9

Year
1999
Working hours
7,435 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Enroute, MI
+1 8669941408
Show phone number
Basic information
BrandHyundai CONSTRUCTION EQUIPMENT ROBEX210W-9
Michigan CAT
Categorywheel excavator
Serial Number000335
Unit Number000335
Catalog Number10143043
Year1999
Hours7,435 h
CountryUnited States
LocationENROUTE, United States
Pricing
Price Excluding Tax44,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Control ValveControl Valve
Air ConditionerAir Conditioner
Rear View CameraRear View Camera
LightingLighting
ROPS - EnclosedROPS - Enclosed
MirrorsMirrors
StickStick
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
Leveling BladeLeveling Blade
Tire Type - PneumaticTire Type - Pneumatic
StabilizerStabilizer
Boom - 1 PieceBoom - 1 Piece
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1220
  • No
  • No
  • No
  • Good
  • Good
  • GoodBumpers are straight
  • Good
  • GoodStraight
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLight faded, light surface rust and paint chips on lower machine areas
  • Good
  • FairLeft rear Compartment door is bent at top
  • GoodLeft side step slightly bent in rear
safety items
501
  • Yes
  • Yes
  • Yes
  • GoodWorking
  • Good
  • Good
  • Poor
  • Good
  • GoodWorking
gauges, operator station, console
1420
  • No
  • No
  • No
  • GoodBlows cold
  • Good
  • Good
  • FairFloor mat cut
  • GoodAll cab glass and mirrors in place (no chips or cracks)
  • Good
  • Good
  • Good
  • GoodWorking shows 7435hr,
  • Good
  • Good
  • FairCushion covering shows some wear, small burn holes in seat cushion
  • GoodAir ride seat suspension
  • Good
  • GoodFoot pedal control with directional control lever
  • Good
engine
510
  • YesSlight
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Powered by Cummins 6.7L (6-cylinder turbo diesel)
  • Warning light goes out when started
  • Normal
  • GoodLight green/clean full
  • Good
  • Good
  • Good
  • FairCranked a bit before starting, runs good after started, ( has engine light on)
  • Good
cooling system
600
  • No
  • Good
  • Good
  • GoodBelt drive
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • YesHas active code for engine
  • No
  • Yes
  • Yes
  • Good
  • FairDead had to jumpstart
  • Good
  • Good
  • Good
  • GoodAll floodlights on machine working
steering
800
  • Good
  • Good
  • GoodTilt working
  • GoodDry
  • Good
  • GoodSteers good
  • Good
  • GoodTight
hydraulics
800
  • Auxiliary hydraulics plumbed to end of stick, 8’2ft wide leveling blade
  • GoodBoth dry
  • Good
  • Good
  • Good
  • GoodBoth dry
  • Good
  • GoodDry
  • Good
boom & stick
400
  • 9’6ft stick
  • Good
  • Good
  • Good
  • Good
final drives
311
  • PoorRight front wheel seal leaking, needs attention
  • Good
  • Good
  • FairWet around right rear plantery
  • Good
tires
  • Average thread left per set of tires
  • 10.00-20
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin30NoNoNo
Left RearBKT75YesNoNo
Right FrontBKT60NoNoNo
Right RearMichelin75NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering