Fuchs MHL335

Fuchs MHL335

Price
155,516 USD
Year
2016
Working hours
4297 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFuchs MHL335
Categorywheel excavator
Serial Number3353104081
Unit Number3353104081
Catalog NumberCU4558757
Manufacturing Year2016
Hours4297 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$ 155,516
Tax (19%)$ 29,548
Price Including Tax$ 185,064
Details
Additional InformationOPERATING WEIGHT: 26.7 T
TIRES CONDITION FRONT LEFT: 60 %
TIRES CONDITION REAR RIGHT: 60 %
TIRES CONDITION REAR LEFT: 60 %
TIRES CONDITION FRONT RIGHT: 60 %
Features
Additional InformationOPERATING WEIGHT: 26.7 T
TIRES CONDITION FRONT LEFT: 60 %
TIRES CONDITION REAR RIGHT: 60 %
TIRES CONDITION REAR LEFT: 60 %
TIRES CONDITION FRONT RIGHT: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Roger Immig
Germany
Telephone:+49 6631 9601 ext 26
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources