Fuchs MHL320

Fuchs MHL320

Price
68,197 USD
Year
2010
Working hours
16262 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFuchs MHL320
Categorywheel excavator
Serial Number320110/1215
Unit NumberFUCHS95643
Catalog NumberCU4523510
Manufacturing Year2010
Hours16262 h
CountryGermany
LocationKlipphausen
Pricing
Price Excluding Tax$ 68,197
Tax (19%)$ 12,957
Price Including Tax$ 81,155
Features
Additional InformationTIRES CONDITION REAR RIGHT: 40 %
TIRES CONDITION REAR LEFT: 35 %
LENGTH OF STICK: 4000 MM
OPERATING WEIGHT: 20 T
TIRES CONDITION FRONT RIGHT: 35 %
ENGINEPOWER: 115 HP
TIRES CONDITION FRONT LEFT: 20 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Scholz
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone