Fuchs MHL320

Fuchs MHL320

Price
59,565 USD
Year
2009
Working hours
10200 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFuchs MHL320
Categorywheel excavator
Serial Number32011/1055
Unit Number32011/1055
Catalog NumberCU4516733
Manufacturing Year2009
Hours10200 h
CountryGermany
LocationHanau
Pricing
Price Excluding Tax$ 59,565
Tax (19%)$ 11,317
Price Including Tax$ 70,882
Features
Additional InformationENGINEPOWER: 115 HP
TIRES CONDITION FRONT RIGHT: 30 %
TIRES CONDITION FRONT LEFT: 30 %
OPERATING WEIGHT: 20 T
TIRES CONDITION REAR LEFT: 30 %
TIRES CONDITION REAR RIGHT: 30 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Felix Höfler
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone