Fuchs MHL320

Fuchs MHL320

Price
109,697 USD
Year
2015
Working hours
10500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFuchs MHL320
Categorywheel excavator
Serial Number320110/1672
Unit Number320110/1672
Catalog NumberCU4515350
Manufacturing Year2015
Hours10500 h
CountryGermany
LocationKöln-porz
Pricing
Price Excluding Tax$ 109,697
Tax (19%)$ 20,842
Price Including Tax$ 130,539
Features
Additional InformationENGINEPOWER: 115 HP
OPERATING WEIGHT: 20 T
TIRES CONDITION REAR RIGHT: 70 %
TIRES CONDITION FRONT RIGHT: 70 %
TIRES CONDITION REAR LEFT: 70 %
TIRES CONDITION FRONT LEFT: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Konstantin Wehrwein
Germany
Telephone:+49 2203 929185
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone