Fuchs MHL320

Fuchs MHL320

Price
57,029 USD
Year
2009
Working hours
13204 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFuchs MHL320
Categorywheel excavator
Serial Number320-1074
Unit NumberFUCHS95644
Catalog NumberCU4540538
Manufacturing Year2009
Hours13204 h
CountryGermany
LocationErlangen-frauenaurach
Pricing
Price Excluding Tax$ 57,029
Tax (19%)$ 10,835
Price Including Tax$ 67,864
Features
Additional InformationOPERATING WEIGHT: 20 T
TIRES CONDITION FRONT RIGHT: 70 %
TIRES CONDITION REAR RIGHT: 70 %
ENGINEPOWER: 115 HP
TIRES CONDITION FRONT LEFT: 70 %
TIRES CONDITION REAR LEFT: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Wilhelm Schusser
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone