Fuchs F60

Fuchs F60

Price
7,115 USD
Year
1975
Working hours
9302 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFuchs F60
Categorywheel excavator
Serial Number2204200271
Unit Number2204200271
Catalog NumberCU4650549
Manufacturing Year1975
Hours9302 h
CountryGermany
LocationFrankenthal
Pricing
Price Excluding Tax$ 7,115
Tax (19%)$ 1,352
Price Including Tax$ 8,467
Details
Additional InformationTIRES CONDITION REAR RIGHT: 70 %
TIRES CONDITION FRONT RIGHT: 30 %
TIRES CONDITION FRONT LEFT: 30 %
TIRES CONDITION REAR LEFT: 70 %
Features
Additional InformationTIRES CONDITION REAR RIGHT: 70 %
TIRES CONDITION FRONT RIGHT: 30 %
TIRES CONDITION FRONT LEFT: 30 %
TIRES CONDITION REAR LEFT: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Marcel Christ
Germany
Telephone:+49 6233 770319
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone