Ford / New Holland WE190

Ford / New Holland WE190

Price
On Request
Year
2013
Working hours
3947 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFord / New Holland WE190
Categorywheel excavator
Serial NumberNDLB04596
Unit NumberNEWHO02164
Catalog NumberCU4481911
Manufacturing Year2013
Hours3947 h
CountryGermany
LocationErlangen-frauenaurach
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationLENGTH OF STICK: 2600 MM
TIRES CONDITION REAR RIGHT: 70 %
ENGINEPOWER: 160 HP
TIRES CONDITION FRONT RIGHT: 40 %
OPERATING WEIGHT: 20.5 T
TIRES CONDITION FRONT LEFT: 40 %
TIRES CONDITION REAR LEFT: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Wilhelm Schusser
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone