Caterpillar M318DMH

Caterpillar M318DMH

Price
95,187 USD
Year
2012
Working hours
10002 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M318DMH
Categorywheel excavator
Serial NumberD9X00361
Unit NumberD9X00361
Catalog NumberCU4453071
Manufacturing Year2012
Hours10002 h
CountryGermany
LocationErfurt
Pricing
Price Excluding Tax$ 95,187
Tax (19%)$ 18,086
Price Including Tax$ 113,273
Features
Additional InformationENGINEPOWER: 169 HP
TIRES CONDITION REAR RIGHT: 70 %
LENGTH OF STICK: 4200 MM
TIRES CONDITION FRONT RIGHT: 70 %
TIRES CONDITION REAR LEFT: 70 %
OPERATING WEIGHT: 22.2 T
TIRES CONDITION FRONT LEFT: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Phillip Uri
Germany
Telephone:+49 361 4933318
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone