Caterpillar M318DMH

Caterpillar M318DMH

Price
On Request
Year
2014
Working hours
11987 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M318DMH
Categorywheel excavator
Serial NumberD9X00567
Unit NumberD9X00567
Catalog NumberCU4446473
Manufacturing Year2014
Hours11987 h
CountryGermany
LocationHanau
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationTIRES CONDITION REAR LEFT: 30 %
TIRES CONDITION FRONT LEFT: 30 %
TIRES CONDITION FRONT RIGHT: 30 %
TIRES CONDITION REAR RIGHT: 30 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Felix Höfler
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone