Caterpillar M313D

Caterpillar M313D

Price
On Request
Year
2011
Working hours
10425 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M313D
Categorywheel excavator
Serial NumberW3H05528
Catalog NumberCU4459429
Manufacturing Year2011
Hours10425 h
CountryHungary
LocationBudaors
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
BOOM, 2 PIECEBOOM, 2 PIECE
Additional InformationAIR SUSPENSION SEAT
BLADE
REAR VIEW CAMERA
*PUMP, ELECTRIC REFUELING
1200 MM BUCKET
2000 MM HYDRAULIC DC BUCKET
80% TIRES
HAMMER+GRAPPLE+MEDIUM PRESSURE LINES
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HUNTRACO TRADING & SERVICING CO. LTD.See InventorySelect contact
Attila Kovacs
Hungary
Telephone:+36 23 504 365
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone