Caterpillar M313D

Caterpillar M313D

Price
146,250 USD
Year
2015
Working hours
1739 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M313D
Categorywheel excavator
Serial NumberK3D00910
Unit Number22039159
Catalog NumberCU2545589
Manufacturing Year2015
Hours1739 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$ 146,250
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, MEDIUMSTICK, MEDIUM
STABILIZERSTABILIZER
LEVELING BLADELEVELING BLADE
HIGH PRESSURE HYDRAULICS ONE WAYHIGH PRESSURE HYDRAULICS ONE WAY
Additional InformationMEDIUM PRESSURE HYDRAULICS
CAMERA ARRESERVOIR AD BLUE
COUPLEUR HYDRAULIQUE MORIN ACB M5
GRAISSAGE CENTRALISE AVEC BIELLETTE GROENEVELD
LAME AV
NON EPA
Conditions
Good
Fair
Poor
  • bucket
  • comments, misc. repairs, general remarks
  • boom & stick
  • tires
bucket
  • MATERIEL SANS ATTACHE NI GODET
comments, misc. repairs, general remarks
  • fr-23
boom & stick
  • fleche 4815 mm et bras 2300 mm
tires
  • 60%
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMITAS
Left RearMITAS
Left Rear CenterMITAS
Left Rear InsideMITAS
Right FrontMITAS
Right RearMITAS
Right Rear CenterMITAS
Right Rear InsideMITAS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone