Caterpillar M322D

Caterpillar M322D

Price
91,234 USD
Year
2013
Working hours
10828 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M322D
Categorywheel excavator
Serial NumberD2W00435
Unit NumberD2W00435
Catalog NumberCU4761512
Manufacturing Year2013
Hours10828 h
CountryGermany
LocationKöln-porz
Pricing
Price Excluding Tax91,234 USD
Tax (19%)17,334 USD
Price Including Tax108,568 USD
Details
Additional InformationCUTTING WIDTH: 1200 MM
OPERATING WEIGHT: 24.6 T
ENGINEPOWER: 167 HP
Features
Additional InformationCUTTING WIDTH: 1200 MM
OPERATING WEIGHT: 24.6 T
ENGINEPOWER: 167 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Constantin Prinz
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone