Caterpillar M322D

Caterpillar M322D

Price
124,901 USD
Year
2008
Working hours
5629 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M322D
Categorywheel excavator
Serial NumberW2S00276
Unit NumberW2S276
Catalog NumberCU2484614
Manufacturing Year2008
Hours5629 h
CountryUnited States
LocationNovi, MI
Pricing
Price Excluding Tax$ 124,901
Tax-
Price Including Tax-
Features
Additional InformationCONDITION AND HOURS SUBJECT TO CHANGE
PLEASE CALL FOR MACHINE LOCATION
CAB, AC, 1PC BOOM, 9'6" STK, AUX HYD, MP & HP LINES, F STABS, HQC, LVL BLD, 11-20 TIRES, 9" 4" WIDE, BUCKET, PRODUCT LINK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • boom & stick
  • tires
general appearance
  • No
  • GoodSIDE BUMPERS ARE STRAIGHT
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFADED SLIGHT, SURFCE RUST ON LOWER MACHINE AREAS
  • GoodSMALL DENT PRESENT
safety items
  • Good
gauges, operator station, console
  • EQUIPPED WITH AM/FM RADIO
  • Good
  • Good
  • GoodWORKING
  • GoodAIR RIDE SEAT SUSPENSION
  • Good
  • GoodWORKING
engine
  • No
  • No
  • Yes
  • No
  • NoWEEPING AT OIL PAN
  • No
  • POWERED BY CATERPILLAR C6.6 ACERT ENGINE, 6-CYLINDER TURBO DIESEL
  • WARNING LIGHT GOES OUT AS STARTED
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
hydraulics
  • OPERATES GOOD, CYCLE TIMES GOOD, AUXILIARY HYDRAULICS PLUMBED TO END OF STICK, ONE SET OF HIGH FLOW LINES AND ONE SET OF LOW FLOW LINES
  • Good
  • Good
  • GoodPILOT OPERATED JOYSTICK CONTROLS, EQUIPPED WITH PILOT PATTERN SWITCHER VALVE
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • TWO SPEED TRAVEL WORKING
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • RUNS AND OPERATES GOOD
  • WELL MAINTAINED
boom & stick
  • 96 STICK
  • GoodSMALL DENT IN INNER STICK PLATE
  • Good
  • Good
  • Good
tires
  • 11.00-20
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBKT (XL-grip)3090NoNoNo
Left RearBKT (XL-grip)/Solideal3290NoNoNo
Right FrontBKT (XL-grip)3090NoNoNo
Right RearBKT (XL-grip)3190NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone