Currently 17600 machines for sale
Quick Search

Used Wheel Excavators for Sale

When it comes to equipment for digging and earthmoving applications, excavators are a must. From road work to construction, these machines are used in a wide variety of construction projects and come in several different types. If you're looking for economical equipment solutions, buying a used wheel excavator is an excellent way to increase your capabilities and make the most of your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
wheel excavator
x
155 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT MH3024, 379,5002022
Indianapolis, IN
142 h Cat Certified Used Conditions Special Offers Customer Value Agreementam fm radiolightingultra low sulfur diesel fuelair conditionererops

See Details
CAT M318F, 198,9002018
Dacula, GA
2,988 h Cat Certified Used Conditions Customer Value Agreementam fm radiolightingproduct linkauxiliary hydraulicsstabilizer

See Details
CAT M322F, 241,0002019
Felton, DE
3,673 h Cat Certified Used Conditionsam fm radiolightingproduct linkauxiliary hydraulicsstabilizer

See Details
CAT M317F, 165,8502020
Hilton Head, SC
1,561 h Specifications Cat Certified Used Conditions Protectionboom, 2 pieceeropsleveling bladelightingstick, medium

See Details
CAT MH3024, 350,0002021
Lafayette, IN
513 h Cat Certified Used Conditions Special Offers Customer Value Agreementam fm radiolightingauxiliary hydraulicsstabilizerair conditioner

See Details
CAT MH3040, 675,0002022
Indianapolis, IN
752 h Cat Certified Used Conditions Special Offers Customer Value Agreementam fm radiolightingstabilizerair conditionererops

See Details
CAT MH3022, 275,0002021
Indianapolis, IN
2,375 h Conditionsam fm radiolightingauxiliary hydraulicsstabilizerair conditioner

See Details
CAT M318, 290,2782021
Scarborough, ME
2,300 h Conditionsair conditionercoupler - quickepa labelundercarriage, longproduct link

See Details
CAT M318F, 177,7982016
Batavia, NY
2,145 h Conditionstier 2 complianttier 1 compliantemissions level - eu - ivemissions level - japan - step 4 finalregulatory status - cat_korea

See Details
CAT M313D, 50,0002011
IN
10,332 h Conditions

See Details
CAT MH302406, 385,0002021
State College, PA
1,400 h Conditionsam fm radiolightingproduct linkauxiliary hydraulicsstabilizer

See Details
John Deere & CO. 190GW, 150,0002020
Kansas City, MO
5,816 h Specifications Conditionsam fm radiolightingauxiliary hydraulicsstabilizerair conditioner

See Details
Liebherr LH40M, 199,5002017
IL
11,520 h Specificationsair conditionercab risercab riser, hydrauliceropsmaterial handler arrangement

See Details
CAT M320F2018
Corpus Christi, TX
1,829 h Specificationsauxiliary hydraulicsair conditionercoupler, hydraulicboom, 2 pieceleveling blade

See Details
CAT M314F, 105,0002017
Victoria, TX
2,274 hlightingproduct linkeropsbeacon

See Details
CAT M320 F, 178,0002021
FL
1,445 h Specificationsair conditionerproduct linklightingrops - enclosedultra low sulfur diesel fuel

See Details
CAT M320F, 126,4362015
Milford, MA
3,450 h Specificationsultra low sulfur diesel fuel

See Details
CAT M318F, 204,0452017
Binghamton, NY
1,527 h Specificationsstabilizererops

See Details
CAT M318F, 241,4272018
Batavia, NY
1,050 h Specifications Conditionsam fm radiolightingproduct linkstabilizeram fm cd radio

See Details
CAT M320F, 180,1462016
Richmond, VT
4,380 h Specificationscontroller, electronic

See Details
CAT M317F, 238,8742018
Scarborough, ME
869 h Specificationscontroller, electronic

See Details
Show more results

wheel excavator