Caterpillar M318F

Caterpillar M318F

Price
On Request
Year
2017
Working hours
1679 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M318F
Categorywheel excavator
Serial NumberFB800292
Unit NumberEQ046404
Catalog NumberCU2481106
Manufacturing Year2017
Hours1679 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
STABILIZERSTABILIZER
LEVELING BLADELEVELING BLADE
Additional InformationALARM, BACK-UP
BEACON, ROTATING, REMOVABLE
BOOM, 1PC, A-LUBE
CAB, 70/30
COMPLETE STORAGE PROTECTION
CONTROL, 1PC & VA
CONTROL, JOYSTICK STEERING
CONTROLLER, ELECTRONIC XL
COOLING SYSTEM, STANDARD
COUNTERWEIGHT, 8600 LBS
COUPLING, QUICK DISC MPF DC
DECALS, NORTH AMERICA (ANSI)
HYDRAULIC OIL, MINERAL
JOYSTICK PATTERN, CHANGEABLE
JOYSTICK, 1-SLIDER
LANE 2 ORDER
LIGHTS, LED
M318F WHEEL EXCAVATOR
MIRROR, 1PC
PACKING -SEA/TRUCK MISC.MATER.
PEDAL, HPF/HAMMER
PIN, BUCKET, ADJ
PRODUCT LINK, CELLULAR PL641
RIDE CONTROL, 1PC
SEAT COMFORT W/2" SEAT BELT
SETTING, QC CTRL, PIN GRABBER
SPEED 21.7 MPH
STEPS, UC
STICK, 8'6'', A-LUBE
TIRES, MITAS 10.00-20 DUAL
UC BLADE FRONT/ OUT.REAR
WIPER, 70/30
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • boom & stick
  • tires
general appearance
  • No
  • No
  • Yes
  • Good
  • Good
  • GoodEROPS
  • Good
  • Good
  • GoodMinor cosmetics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • GoodAnd side view
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • GoodMinor wear
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspection done @ 1534 hrs
boom & stick
  • Good
  • Good
  • Good
  • Good
tires
  • Front tires are 25% remaining. Rear Mitas tires are 50% remaining.
  • 10.00-20
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMitas25
Left RearMitas50
Left Rear CenterMitas50
Right FrontMitas25
Right RearSamson95
Right Rear CenterMitas50
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone