Quick Search

Caterpillar M318

Caterpillar M318

Price
US$ 45,000
Year
2000
Working hours
6,173 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Grand Rapids, MI
+1 8669941408
Show phone number
Basic information
BrandCaterpillar M318
Categorywheel excavator
Serial Number8AL02623
Unit Number8AL2623
Catalog Number4894062
Year2000
Hours6,173 h
CountryUnited States
LocationGrand Rapids, United States
Pricing
Price Excluding Tax45,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
BEACONBEACON
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
STABILIZERSTABILIZER
LEVELING BLADELEVELING BLADE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1510
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLR ding
  • Good
  • Good
  • Good1 gas support shock not connected
  • Good97.5” wide
  • Good
  • FairFaded. Scratches, light surface rust covering top surfaces and cab, decals weathered
  • Good
  • Good
  • Good
safety items
430
  • Good
  • Good
  • FairInoperable
  • Good
  • Fairexpired
  • Good
  • FairInoperable
gauges, operator station, console
1130
  • AM/FM radio, no sound
  • FairFeels cool, but could use freon checked
  • Good
  • Good
  • Good
  • Good
  • FairFabric hanging little loose
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairInoperable, motor sounds like functioning
engine
800
  • YesVery slight
  • Yes
  • Yes
  • No
  • No
  • No
  • 3116 Cat diesel
  • Good
  • Normal
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • YesBottle removed
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
900
  • Front leveling blade cylinders and bucket tipping cylinders good
  • GoodRight rod seal showing signs of weeping
  • Good
  • Good
  • GoodCouple lines or fittings weeping around machine
  • GoodRight rod guard missing
  • Good
  • Good
  • Good
  • Good
boom & stick
210
  • Stick 9’2”
  • GoodSmall plate welded on stick underside just below pivot p/b, no cracks detected
  • FairBoom pivot p/b worn slight, boom lift cylinders barrel end p/b worn slight
  • Good
bucket
500
  • 71” wide tilting ditching bucket
  • Good
  • GoodBucket tipping pivot p/b worn slight
  • Good
  • Good
  • GoodWelded edge worn back slight
final drives
200
  • Good
  • Good
tires
  • Tread depths in 1/32” readings of, 20,20,15,24,20,20,20,17
  • 10.00R20
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering