Caterpillar M318D

Caterpillar M318D

Price
149,000 USD
Year
2013
Working hours
3614 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M318D
Categorywheel excavator
Serial NumberD8W01083
Unit NumberS057085
Catalog NumberCU4480051
Manufacturing Year2013
Hours3614 h
CountryUnited States
LocationLondonderry, NH
Pricing
Price Excluding Tax$ 149,000
Tax-
Price Including Tax-
Features
Additional Information23 MPH HIGH AMBIENT
ALARM, BACK-UP
AUTOLUBE, VA-BOOM
AXLES,STANDARD
BATTERY, HEAVY DUTY
BELT, SEAT 2
BOOM, VA - VARIABLE ADJUSTABLE
CAB COMFORT PLUS
CERT EMISSIONS,EPA FLEX (PEC)
CHECK VALVE, STANDARD
CHECK VALVE, STICK, VA BOOM
CHECK VALVE, VA FOREBOOM
COMPLETE STORAGE PROTECTION
CONTROL, JOYSTICK STEERING
CONTROL, MCV/TOOLCONTROL
CONTROL, QUICK COUPLER
CONTROLLER, ELECTRONIC XL
COUNTERWEIGHT, 8818 LBS
ENGINE TIER 3 / STAGE IIIA
HYDRAULIC OIL, MINERAL
LINKAGE,BKT.W/DIV.VLV AUTOLUBE
M318D WHEEL EXCAVATOR
MIRROR, VA/MH BOOM
OUTRIGGERS, FRONT
OUTRIGGERS,REAR
P17: VA, B/F/SLCV
P9: CTRL.COMB.AUX, W/JOYST.2
PATTERN CHANGER, HAND CONTROL
PEDAL, HPF/HAMMER
PIN, BUCKET, ADJ
RADIO, 12V AM/FM
SEAT, COMFORT PLUS
SECURITY SYSTEM, MACHINE
STEPS, TOOLBOX, UPPERCARRIAGE
STICK, 9' 2
TIRES, MITAS 10.00-20 DUAL
TRAVEL SPEED LOCK
VALVE, ANTI DRIFT BKT.CYL.HEAD
VALVE, ANTI DRIFT TOOL CONTROL
WALKWAY, UPPER
WELDED UC
WINDSHIELD, 70/30 SPLIT
WIPER, WINDSHIELD, 70/30
WIRING CAB, UC FRONT/REAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone