Caterpillar M318D

Caterpillar M318D

Price
On Request
Year
2014
Working hours
3981 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M318D
Categorywheel excavator
Serial NumberP8L00462
Catalog NumberCU4343831
Manufacturing Year2014
Hours3981 h
CountryGreece
LocationAthens
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
BEACONBEACON
COUPLERCOUPLER
BOOM, 2 PIECEBOOM, 2 PIECE
STICK, LONGSTICK, LONG
STABILIZERSTABILIZER
HIGH PRESSURE HYDRAULICS ONE WAYHIGH PRESSURE HYDRAULICS ONE WAY
Additional InformationVA BOOM 5440MM,
STICK 2.8M,
HAMMER LINES,
MECHANICAL COUPLER,
BUCKET 1300MM WITH 5 TEETH,
TIRES 11.00-20 ΜΙΤΑS 40% REMAINING LIFE,
BLADE FRONT,
STABILIZERS REAR,
WINDSHIELD, 70/30 SPLIT,
PRODUCT LINK,
A/C,
TRAVEL ALARM,
CE CERTIFICATE

BLADE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • bucket
  • final drives
  • boom & stick
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
safety items
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • N
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
tires
  • 40
  • 11.00-20
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ELTRAK - ATHENSSee InventoryWebsiteSelect contact
IOANNA MAVROULI
Greece
Telephone:+30 210 8196865
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone