Quick Search

Caterpillar M318D

Caterpillar M318D

Price
XDR 81,266
Year
2013
Working hours
7,883 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Laatzen
+49 5102700211
Show phone number
Basic information
BrandCaterpillar M318D
Categorywheel excavator
Serial NumberD8W00909
Unit NumberD8W00909
Catalog Number10029054
Year2013
Hours7,883 h
CountryGermany
LocationLaatzen, Germany
Pricing
Price Excluding Tax81,266 USD
Tax (19%)15,441 USD
Price Including Tax96,707 USD
Details
Additional informationCUTTING WIDTH: 2000 MM
ENGINEPOWER: 169 HP
CUTTING WIDTH: 1300 MM
OPERATING WEIGHT: 18.2 T
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering