Quick Search

Caterpillar M318D

Caterpillar M318D

Price
$110,000
Year
2008
Working hours
5,713 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Michigan CAT
Novi, MI
+1 8669941408
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar M318D
Categorywheel excavator
Serial NumberW8P00763
Unit NumberW8P763
Catalog Number4792026
Year2008
Hours5,713 h
CountryUnited States
LocationNovi, MI
Pricing
Price Excluding Tax110,000 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLERCOUPLER
BOOM, 2 PIECEBOOM, 2 PIECE
STABILIZERSTABILIZER
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
COMBINED HYDRAULICS ONE OR TWO WAYCOMBINED HYDRAULICS ONE OR TWO WAY
Additional informationACCUGRADE READY
PATTERN CHANGER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1220
  • No
  • No
  • No
  • Good
  • GoodPan under engine missing
  • GoodStraight
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight rear hood side panel dented
  • Good
  • Good
  • FairSide platform steps bent
safety items
401
  • Yes
  • Good
  • Good
  • PoorNot dated, latch jammed behind seat
  • Good
  • GoodWorking
gauges, operator station, console
1211
  • Equipped with am/fm radio
  • FairRight side console cracked, loose
  • Good
  • Good
  • PoorFront upper windshield spider cracked, right side mirrors cracked
  • Good
  • Good
  • Good
  • GoodHour meter working reads 5703h.
  • Good
  • GoodPilot operated joystick controls
  • Good
  • GoodHeated air ride seat suspension
  • Good
  • GoodWorking
engine
610
  • YesSlight, moderate
  • No
  • Yes
  • No
  • No
  • NoSeepage at fuel line adaptors
  • No
  • No
  • Warning light goes out when started
  • Normal
  • GoodRed, clean
  • Good
  • FairExhaust manifold cracked in center,
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
600
  • Good
  • Good
  • Good
  • GoodBelt drive
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Yes
  • YesAll signal amd warning lights working
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAll floodlights on machine working
steering
600
  • Good
  • Good
  • Good
  • GoodSteers good
  • Good
  • Good
hydraulics
620
  • Combination auxiliary hydraulics plumbed to end of stick
  • GoodAll 3-dry
  • Good
  • GoodPilot operated joystick controls
  • FairFront out rigger cylinders seeping, leaking
  • Good
  • Good
  • Good
  • FairHas some play in swing
bucket
  • Bucket included
final drives
500
  • ZF axles with outer planetarys
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Runs and operates good
boom & stick
310
  • 9’2ft stick, 2-piece boom
  • FairInner plate of lower stick dented
  • Good
  • Good
  • Good
tires
  • 11.00-20
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGalaxy40NoYesNo
Left RearWide wall60NoNoNo
Right FrontGalaxy30NoYesNo
Right RearBridgestone40NoYesNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering