Quick Search

Caterpillar M318D

Caterpillar M318D

Price
$78,768
Year
2013
Working hours
10,762 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Glinde
+49 40761191 x11
Show phone number
Basic information
BrandCaterpillar M318D
Categorywheel excavator
Serial NumberD8W00985
Unit NumberD8W00985
Catalog Number4912277
Year2013
Hours10,762 h
CountryGermany
LocationGlinde, Germany
Pricing
Price Excluding Tax78,768 USD
Tax (19%)14,966 USD
Price Including Tax93,733 USD
Details
Additional informationENGINEPOWER: 169 HP
TIRES CONDITION REAR RIGHT: 40 %
TIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION FRONT LEFT: 40 %
TIRES CONDITION REAR LEFT: 40 %
OPERATING WEIGHT: 18.2 T
KIND OF STICK: STANDARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering