Caterpillar M318D

Caterpillar M318D

Price
79,603 USD
Year
2013
Working hours
11345 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M318D
Categorywheel excavator
Serial NumberD8W01114
Catalog NumberCU4752236
Manufacturing Year2013
Hours11345 h
CountryCanada
LocationSurrey, BC
Pricing
Price Excluding Tax79,603 USD
Tax USD
Price Including Tax USD
Details
Additional Information*CVA - MACHINE QUALIFIES FOR COMPLIMENTARY 1 YEAR / 1,000 HOUR CUSTOMER VALUE AGREEMENT (CVA). CONTACT SALES REP FOR DETAILS. CONDITIONS MAY APPLY.
36" 4-TOOTH DIG BUCKET
60" CLEANUP BUCKET WITH BOLT-ON EDGE
BEACON
CAB WITH HEAT & AIR CONDITIONING
HYDRAULIC WEDGE QUICK COUPLER.
4 CORNER STABILIZERS
TIRES AVERAGE 65% REMAINING
AUXILIARY HYDRAULIC LINES
LAST PM SERVICE COMPLETED AT 11,232 HOURS
Features
Additional Information*CVA - MACHINE QUALIFIES FOR COMPLIMENTARY 1 YEAR / 1,000 HOUR CUSTOMER VALUE AGREEMENT (CVA). CONTACT SALES REP FOR DETAILS. CONDITIONS MAY APPLY.
36" 4-TOOTH DIG BUCKET
60" CLEANUP BUCKET WITH BOLT-ON EDGE
BEACON
CAB WITH HEAT & AIR CONDITIONING
HYDRAULIC WEDGE QUICK COUPLER.
4 CORNER STABILIZERS
TIRES AVERAGE 65% REMAINING
AUXILIARY HYDRAULIC LINES
LAST PM SERVICE COMPLETED AT 11,232 HOURS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone