Quick Search

Caterpillar M318D

Caterpillar M318D

Price
US$ 75,978
Year
2013
Working hours
11,838 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Weißenhorn
+49 730954150
Show phone number
Basic information
BrandCaterpillar M318D
Categorywheel excavator
Serial NumberD8W01018
Unit NumberD8W01018
Catalog Number10013709
Year2013
Hours11,838 h
CountryGermany
LocationWeißenhorn, Germany
Pricing
Price Excluding Tax75,978 USD
Tax (19%)14,436 USD
Price Including Tax90,414 USD
Details
Additional informationENGINEPOWER: 169 HP
CUTTING WIDTH: 1200 MM
TIRES CONDITION REAR RIGHT: 30 %
TIRES CONDITION FRONT RIGHT: 30 %
TIRES CONDITION FRONT LEFT: 30 %
TIRES CONDITION REAR LEFT: 30 %
OPERATING WEIGHT: 18.2 T
KIND OF CABIN: CABIN ROPS
AUTO LUBRICATION: YES
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering