Caterpillar M318D

Caterpillar M318D

Price
106,440 USD
Year
2013
Working hours
5074 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M318D
Categorywheel excavator
Serial NumberD8W00921
Unit NumberD8W00921
Catalog NumberCU4720426
Manufacturing Year2013
Hours5074 h
CountryGermany
LocationLaatzen
Pricing
Price Excluding Tax106,440 USD
Tax (19%)20,224 USD
Price Including Tax126,664 USD
Details
Additional InformationTIRES CONDITION REAR RIGHT: 40 %
CUTTING WIDTH: 2000 MM
TIRES CONDITION FRONT LEFT: 30 %
TIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION REAR LEFT: 40 %
OPERATING WEIGHT: 18.2 T
LENGTH OF STICK: 2500 MM
Features
Additional InformationTIRES CONDITION REAR RIGHT: 40 %
CUTTING WIDTH: 2000 MM
TIRES CONDITION FRONT LEFT: 30 %
TIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION REAR LEFT: 40 %
OPERATING WEIGHT: 18.2 T
LENGTH OF STICK: 2500 MM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Marc Buesing
Germany
Telephone:+49 5102700211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone