Caterpillar M318D

Caterpillar M318D

Price
148,500 USD
Year
2012
Working hours
3328 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M318D
Categorywheel excavator
Serial NumberD8W00429
Unit Number172U124
Catalog NumberCU2588173
Manufacturing Year2012
Hours3328 h
CountryUnited States
LocationPeoria, IL
Pricing
Price Excluding Tax$ 148,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
BEACONBEACON
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 1 PIECEBOOM, 1 PIECE
STABILIZERSTABILIZER
HIGH PRESSURE HYDRAULICS TWO WAYHIGH PRESSURE HYDRAULICS TWO WAY
Additional InformationPICTURES AS OF: 3/7/19 3184 HOURS

PATTERN CHANGER
REAR VIEW CAMERA
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • boom & stick
  • tires
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor scratches.
  • Good
  • Good
  • GoodNo damage.
  • Good
  • Good
  • FairSome rust on engine top hood, chips in radiator hood.
  • Good
  • FairSome fading, minor rust on hoods.
  • Good
  • Good
  • GoodMinor dent/scratch in RH engine door.
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor fraying.
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMeter working, 3184 hrs.
  • Good
  • Good
  • Good
  • GoodCloth manual suspension seat, GC.
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • Normal, 67 psi.
  • Normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodChanged at 3171 hrs.
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairTop RH cab light not working.
steering
  • Machine steers correctly.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Oil leak in swivel area.
  • GoodDry.
  • GoodDry.
  • Good
  • Good
  • GoodAll dry, good condition.
  • Good
  • GoodDry.
  • Good
bucket
  • 48” CAT tooth bucket, good condition.
  • Good
  • GoodNo looseness.
  • Good
  • Good
  • Good80% remaining.
final drives
  • Machine drives correctly, two speed working correctly.
  • GoodNo leaks.
  • Good
  • GoodNo leaks.
  • Good
comments, misc. repairs, general remarks
  • Inspected 3-6-19 at 3184 hrs.
boom & stick
  • 17’ 10” boom. 9’ 2” stick.
  • GoodNo damage or cracks.
  • Good
  • Good
  • GoodNo looseness in pins/bushings.
tires
  • Some minor cuts/chunks.
  • 10.00-20 NHS
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Inside Front LeftGalaxy Digmaster1860NoNoNo
Inside Front RightGalaxy Digmaster1860NoNoNo
Left FrontGalaxy Digmaster1860NoYesYes
Left RearGalaxy Digmaster1960NoYesNo
Left Rear InsideGalaxy Digmaster1860NoYesNo
Right FrontGalaxy Digmaster1860NoYesYes
Right RearGalaxy Digmaster1960NoNoNo
Right Rear InsideGalaxy Digmaster1960NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone