Quick Search

Caterpillar M318D

Caterpillar M318D

Price
US$ 132,000
Year
2012
Working hours
3,181 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar M318D
Categorywheel excavator
Serial NumberD8W00347
Unit Number499953
Catalog Number4892764
Year2012
Hours3,181 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax132,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAS IS / AS RECEIVED
GUARD, VANDALISM
TIP, PENETRATION PLUS
WINDSHIELD, 70/30 SPLIT
WIPER, WINDSHIELD, 70/30
BELT, SEAT 2"
CONTROLLER, ELECTRONIC XL
PRODUCT LINK PL522
HYDRAULIC OIL, MINERAL
STEPS, TOOLBOX, UPPERCARRIAGE
SPACER RINGS
LINES, MPF VA BOOM
LINES, HPF/HAMMER,VA BOOM
VALVE, ANTI DRIFT VA CYLINDER
P6: VA, STICK, 9' 2"
TIRES, MITAS 10.00-20 DUAL
COUNTERWEIGHT, 8818 LBS
23 MPH HIGH AMBIENT
VALVE, ANTI DRIFT TOOL CONTROL
LINES, MPF, 9'2" STICK
LINES, HPF, 9'2" STICK
VALVE, ANTI DRIFT STK.CYL.ROD
M318D WHEEL EXCAVATOR
P9: CTRL.COMB.AUX, W/JOYST.2
M318D WHEELED EXCAVATOR
MIRROR, VA/MH BOOM
LINES, CONNECTOR IN
TRANSMISSION, 2 SPEED
SIDECUTTERS, HEAVY DUTY
ALARM, BACK-UP
2012 CATERPILLAR M318D EXCAVATOR
ENGINE,C6.6, 166 HP, TIER 3
P5:OUT
CAB COMFORT PLUS,AIR RIDE SEAT
FIELD INST KIT,HYD,CENTERLOCK IN
COUPLER HYDRAULIC PIN GRABBER IN
BLOCK HEATER,SKY LIGHT,12V/75AMP
WASHER/WIPERS, REARVIEW CAMERA
AC,HEAT,DEFROST,AM-FM RADIO
SMART BOOM-2 PIECE, FLOOR MAT,
COMPACT MONITOR, SUN SHADE
JOYSTICK STEERING, ROPS-FOPS
LIGHTING,HALOGEN CAB,BOOM,WORK
3172/06/14/22
BUCKET-HD 42"
PATTERN CHANGER, HAND CONTROL
BATTERY, HEAVY DUTY
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1410
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir ride
  • Good
  • FairReplace blade
engine
700
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
400
  • Good shape, pins and bushings are tight. Stick has some damage near the end.
  • Good
  • Good
  • Good
  • Good
bucket
400
  • Getting thin around side cutter mounting holes
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Pictures
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering