Quick Search

Caterpillar M318D

Caterpillar M318D

Price
$90,526
Year
2014
Working hours
10,523 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Zeppelin Baumaschinen
Hamm-rhynern
  • Basic information
  • Details
Basic information
BrandCaterpillar M318D
Categorywheel excavator
Serial NumberP8L00371
Unit NumberP8L00371
Catalog Number4889569
Year2014
Hours10,523 h
CountryGermany
LocationHamm-rhynern
Pricing
Price Excluding Tax90,526 USD
Tax (19%)17,200 USD
Price Including Tax107,726 USD
Details
Additional informationTIRES CONDITION FRONT RIGHT: 30 %
TIRES CONDITION FRONT LEFT: 30 %
TIRES CONDITION REAR RIGHT: 30 %
TIRES CONDITION REAR LEFT: 20 %
ENGINEPOWER: 169 HP
OPERATING WEIGHT: 18.2 T
LENGTH OF STICK: 2500 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering