Caterpillar M318DMH

Caterpillar M318DMH

Price
77,080 USD
Year
2012
Working hours
12472 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M318DMH
Categorywheel excavator
Serial NumberD9X00449
Unit NumberD9X00449
Catalog NumberCU4622520
Manufacturing Year2012
Hours12472 h
CountryGermany
LocationKöln-porz
Pricing
Price Excluding Tax$ 77,080
Tax (19%)$ 14,645
Price Including Tax$ 91,725
Details
Additional InformationTIRES CONDITION FRONT RIGHT: 70 %
TIRES CONDITION REAR RIGHT: 70 %
ENGINEPOWER: 169 HP
OPERATING WEIGHT: 22.2 T
TIRES CONDITION FRONT LEFT: 70 %
TIRES CONDITION REAR LEFT: 70 %
Features
Additional InformationTIRES CONDITION FRONT RIGHT: 70 %
TIRES CONDITION REAR RIGHT: 70 %
ENGINEPOWER: 169 HP
OPERATING WEIGHT: 22.2 T
TIRES CONDITION FRONT LEFT: 70 %
TIRES CONDITION REAR LEFT: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Constantin Prinz
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone