Caterpillar M316D

Caterpillar M316D

Price
149,000 USD
Year
2013
Working hours
2389 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M316D
Categorywheel excavator
Serial NumberD6W00983
Unit NumberS055720
Catalog NumberCU4319701
Manufacturing Year2013
Hours2389 h
CountryUnited States
LocationClifton Park, NY
Pricing
Price Excluding Tax$ 149,000
Tax-
Price Including Tax-
Features
Additional Information23 MPH HIGH AMBIENT
ADJ. HYDRAULIC SENSITIVITY
ALARM, BACK-UP
AXLES,STANDARD
BATTERY, HEAVY DUTY
BELT, SEAT 2
BLADE,RADIAL, FRONT REMOTE GRS
BOOM, ONE PIECE
CAB DELUXE
CERT EMISSIONS,EPA FLEX (PEC)
CERTIFICATE OF ORIGIN
CHECK VALVE, BOOM W/OVERLOAD
COMPLETE STORAGE PROTECTION
CONTROL, JOYSTICK STEERING
CONTROL, MCV/TOOLCONTROL
CONTROLLER, ELECTRONIC XL
CONVERSION, UC FRONT/REAR
COUNTERWEIGHT, 8157 LBS
ENGINE TIER 3 / STAGE IIIA
HYDRAULIC OIL, MINERAL
JOYSTICK, SLIDER/SLIDER
LINES, BOOM 1PC
LINES, DOZER BLADE FRONT
LINES, HPF/HAM, 8'6 STICK
LINES, HPF/HAMMER,1PC BOOM
LINES, MPF 1PC BOOM
LINES, MPF, 8'6 STICK
LINKAGE, BUCKET W/DIV.VALVE
M316D WHEEL EXCAVATOR
MIRROR, ONE PIECE BOOM
OUTRIGGERS,REAR
P3: 1 PC BLCV
P3: 1PC, STICK, 8' 6
P3: UC BLADE FRONT / OUT. REAR
P9: CTRL.COMB.AUX, W/JOYST.2
PATTERN CHANGER, HAND CONTROL
PEDAL, HPF/HAMMER
PLUGS, TANK
PRODUCT LINK PL522
RADIO, 12V AM/FM
SEAT, DELUXE
SPACER RINGS
STEPS, TOOLBOX, UPPERCARRIAGE
STICK, 8' 6
TIRES, MITAS 10.00-20 DUAL
TRAVEL SPEED LOCK
VALVE, ANTI DRIFT TOOL CONTROL
W/R 60 D & C BKT (161852)
W/R M316 SWING COUPLER (148024)
WELDED UC
WINDSHIELD, 70/30 SPLIT
WIPER, WINDSHIELD, 70/30
WIRING CAB, UC FRONT/REAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone