Caterpillar M316D

Caterpillar M316D

Price
189,000 USD
Year
2011
Working hours
2758 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M316D
Categorywheel excavator
Serial NumberD6W00349
Unit NumberU044128
Catalog NumberCU4442522
Manufacturing Year2011
Hours2758 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$ 189,000
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
LIGHTINGLIGHTING
LEVELING BLADELEVELING BLADE
Additional Information23 MPH HIGH AMBIENT
ALARM, BACK-UP
BATTERY, HEAVY DUTY
BELT, SEAT 2
CAB COMFORT PLUS
COMPLETE STORAGE PROTECTION
CONTROLLER, ELECTRONIC XL
COUNTERWEIGHT, 9038 LBS
GUARD, VANDALISM
HYDRAULIC OIL, MINERAL
LINES, HPF/HAMMER,VA BOOM
M316D WHEEL EXCAVATOR
P5: UC OUT. FRONT / OUT. REAR
P6: VA, STICK, 8' 6
P9: CTRL.COMB.AUX, W/JOYST.2
PATTERN CHANGER, HAND CONTROL
ROCKLAND 2 TINE THUMB
STEPS, TOOLBOX, UPPERCARRIAGE
TIRES, MITAS 10.00-20 DUAL
VALVE, ANTI DRIFT TOOL CONTROL
VALVE, ANTI DRIFT VA CYLINDER
W/R 36 BUCKET
W/R 60 DITCH BUCKET
W/R COUPLER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone