Quick Search

Caterpillar M316D

Caterpillar M316D

Price
On Request
Year
2012
Working hours
14,086 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Straubing
+49 9421925911
Show phone number
Basic information
BrandCaterpillar M316D
Categorywheel excavator
Serial NumberD6W00786
Unit NumberD6W00786
Catalog Number10029761
Year2012
Hours14,086 h
CountryGermany
LocationStraubing, Germany
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationBUCKET CONDITION: 60 %
CUTTING WIDTH: 2000 MM
LENGTH OF STICK: 2400 MM
ENGINEPOWER: 160 HP
TIRES CONDITION REAR LEFT: 20 %
TIRES CONDITION REAR RIGHT: 15 %
OPERATING WEIGHT: 17 T
TIRES CONDITION FRONT RIGHT: 25 %
TIRES CONDITION FRONT LEFT: 25 %
BOOM: ADJUSTABLE BOOM HYDR.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering