Caterpillar M316D

Caterpillar M316D

Price
85,597 USD
Year
2011
Working hours
10387 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M316D
Categorywheel excavator
Serial NumberW6A05397
Unit NumberW6A05397
Catalog NumberCU4556371
Manufacturing Year2011
Hours10387 h
CountryGermany
LocationBöblingen
Pricing
Price Excluding Tax$ 85,597
Tax (19%)$ 16,263
Price Including Tax$ 101,860
Features
Additional InformationBUCKET 3 CONDITION: 60 %
BUCKET 2 CONDITION: 50 %
TIRES CONDITION REAR RIGHT: 100 %
CUTTING WIDTH: 1200 MM
TIRES CONDITION FRONT RIGHT: 100 %
CUTTING WIDTH BUCKET 3: 2000 MM
TIRES CONDITION FRONT LEFT: 100 %
TIRES CONDITION REAR LEFT: 100 %
CUTTING WIDTH: 1000 MM
BUCKET CONDITION: 60 %
OPERATING WEIGHT: 17 T
ENGINEPOWER: 160 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Kallies
Germany
Telephone:+49 7031 640514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone