Caterpillar M316D

Caterpillar M316D

Price
101,884 USD
Year
2014
Working hours
7249 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M316D
Categorywheel excavator
Serial NumberP6K00478
Unit NumberP6K00478
Catalog NumberCU4790620
Manufacturing Year2014
Hours7249 h
CountryGermany
LocationGlinde
Pricing
Price Excluding Tax101,884 USD
Tax (19%)19,358 USD
Price Including Tax121,241 USD
Details
Additional InformationTIRES CONDITION REAR LEFT: 60 %
ENGINEPOWER: 160 HP
TIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION REAR RIGHT: 60 %
CUTTING WIDTH: 800 MM
BUCKET CONDITION: 60 %
TIRES CONDITION FRONT LEFT: 60 %
OPERATING WEIGHT: 17 T
Features
Additional InformationTIRES CONDITION REAR LEFT: 60 %
ENGINEPOWER: 160 HP
TIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION REAR RIGHT: 60 %
CUTTING WIDTH: 800 MM
BUCKET CONDITION: 60 %
TIRES CONDITION FRONT LEFT: 60 %
OPERATING WEIGHT: 17 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thomas Woidelko
Germany
Telephone:+49 40761191 x11
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone