Caterpillar M316D

Caterpillar M316D

Price
65,000 USD
Year
2009
Working hours
7728 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M316D
Categorywheel excavator
Serial NumberW6A01122
Catalog NumberCU4524751
Manufacturing Year2009
Hours7728 h
CountryUnited States
LocationTerre Haute, IN
Pricing
Price Excluding Tax$ 65,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 2 PIECEBOOM, 2 PIECE
STABILIZERSTABILIZER
LEVELING BLADELEVELING BLADE
Additional InformationAIR SUSPENSION SEAT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • boom & stick
  • tires
general appearance
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor damage at mirror mount.
  • Good
  • Good
safety items
  • Yes
  • PoorINOP
  • Good
  • Good
  • Good
  • Good
  • GoodReplaced 08/2019 at 7728 hrs.
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Radio has been mounted to cab structure. Entertainment radio is INOP.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorAir leaks.
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • YesMinor leak at turbo drain and sample port.
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Suspension cylinders are leaking.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Bucket tilt cylinder leaking.
  • Good
  • FairStarting to leak.
  • Good
  • Good
  • Good
  • FairSmall leak on bottom of pump.
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • FairMovement throughout.
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Blade
  • Thumb
  • 500 hr. service performed at 7728 hrs.
boom & stick
  • Minor movement at stick to coupler pin.
  • Good
  • Good
  • Good
  • Good
tires
  • LF outer: Sumitomo 29/32 94% LF inner: Hankook 20/32 65% LR outer: Hankook 18/32 58% LR inner: Hankook 19/32 61% RF outer: Hankook 13/32 42% RF inner: Sumitomo 27/32 87% RR outer: Sumitomo 23/32 74% RR inner: Sumitomo 21/32 68%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone