Caterpillar M315

Caterpillar M315

Price
42,500 USD
Year
2002
Working hours
6787 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M315
Categorywheel excavator
Serial Number7ML02903
Unit Number7ML02903
Catalog NumberCU2564392
Manufacturing Year2002
Hours6787 h
CountryUnited States
LocationSpringfield, MO
Pricing
Price Excluding Tax$ 42,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationBATTERY, HEAVY DUTY
COOLING, HIGH AMBIENT
GUARD, VANDALISM
HEADREST, DRIVER'S SEAT
HEAVY LIFT ARRANGEMENT
HORN, AIR
KIT, RADIO INSTALLATION
LIGHT, ROTATING BEACON ON CAB
LIGHT, WORKING,1PC & MH BOOM
LIGHT, WORKING,REAR,ON CAB
LIGHTS, WORKING,CAB MOUNTED(2)
LINES, AHC 8'6" STICK (MPF)
LINES, AHC FUW 1 PC BOOM (MPF)
LINKAGE, BUCKET W/DIV. VALVE
MIRROR, LOWER LEFT
MIRROR, RIGHT ADDITIONAL
MOUNTING, TILT BUCKET (ADJ)
OUTRIGGERS, TWO SETS OF TWO
PIN, BUCKET/ADJ
SPACER RINGS, BRIDGESTONE
STICK, 8'6"
TIRES, 10.00-20 14PR (DUAL)
TOOL BOX
VALVE, ANTI DRIFT STICK CYL.
WINDSHIELD WIPER, LOWER WINDOW
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • boom & stick
  • tires
general appearance
  • YesCab interior needs cleaned
  • No
  • No
  • Good
  • Good
  • FairTop of cab is rusted
  • Good
  • Good
  • Good
  • Good
  • Fairfaded and peeling
  • Good
  • Good
  • Good
  • Good
  • FairExterior is rusted
  • Good
  • FairFaded
  • Good
  • Fairsome sheetmetal is bent and rusted
  • FairCab door interior panel is broken.
  • FairSteps are bent
safety items
  • Yes
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairexpired by date
  • Good
  • Poordoes not function
gauges, operator station, console
  • Yes
  • No
  • No
  • Good
  • Good
  • FairCab door doesn’t latch in open position
  • Good
  • FairRight body mirror is missing. Rear cab window is foggy
  • FairStained. Left upper filler panel has a tear.
  • Good
  • Poornon funtional
  • Good
  • Good
  • Good
  • Good
  • GoodSpring suspension
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • YesValve cover has minor leak
  • No
  • Normal
  • Normal
  • Good
  • GoodRed CAT ELC
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Yes
  • Good
  • Good
  • Good
  • GoodBelt drive
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairUpper front cab lights are nonfunctional. Left front turn signal is broken
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • FairWeatered outer shell
  • Fair3 cylinders are seeping oil.
  • Good
  • Good
  • PoorRod seals are leaking
  • Good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is in overall good condition.
  • Some work lights and turn signal need repaired
  • Stick cylinder needs resealed.
  • Will need steer tires soon.
boom & stick
  • Good
  • Good
  • Good
  • Good
tires
  • 15%
  • 10.00-20
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front10
Left Rear25
Right Front5
Right Rear25
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone