Quick Search

Caterpillar M315F IVC

Caterpillar M315F IVC

Price
$126,162
Year
2017
Working hours
5,709 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BERGERAT MONNOYEUR S.A.S.
Lyon / Venissieux, 69
+33 149228299
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar M315F IVC
Categorywheel excavator
Serial NumberF4D00323
Unit Number22044559
Catalog Number4828420
Year2017
Hours5,709 h
CountryFrance
LocationLyon / Venissieux, 69
Pricing
Price Excluding Tax126,162 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
STICK, SHORTSTICK, SHORT
STABILIZERSTABILIZER
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
LEVELING BLADELEVELING BLADE
BOOM DRIFT REDUCTIONBOOM DRIFT REDUCTION
BOOM LOWERING CONTROL VALVEBOOM LOWERING CONTROL VALVE
STICK LOWERING CONTROL VALVESTICK LOWERING CONTROL VALVE
BOOM, 3 PIECEBOOM, 3 PIECE
Additional informationAIR SUSPENSION SEAT
BLADE
REAR VIEW CAMERA
MEDIUM PRESSURE HYDRAULICS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1200
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
engine
200
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Good
  • Good
bucket
  • attache CW20SH + 3 godets VTN 1 terrassement 1150 mm et 1 tranchée 600 mm 1 curage inclinable 1800 OK 40%
comments, misc. repairs, general remarks
  • entretien 5500H fait
  • FR-24
boom & stick
  • bras de 2.3 M
tires
  • 50 %
  • 10.00 - 20
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMitas 10.00-2050NoNoNo
Left RearMitas 10.00-2050NoNoNo
Left Rear CenterMitas 10.00-2050NoNoNo
Left Rear InsideMitas 10.00-2050NoNoNo
Right FrontMitas 10.00-2050NoNoNo
Right RearMitas 10.00-2050NoNoNo
Right Rear CenterMitas 10.00-2050NoNoNo
Right Rear InsideMitas 10.00-2050NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering