Quick Search

Caterpillar M315F

Caterpillar M315F

CAT Certified
Price
$189,850
Year
2019
Working hours
2,631 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BLANCHARD MACHINERY CO.
Florence, SC
+1 8034658080
Show phone number
Basic information
BrandCaterpillar M315F
Categorywheel excavator
Serial NumberF4D00882
Unit NumberPG000864
Catalog Number4897415
Year2019
Hours2,631 h
CountryUnited States
LocationFlorence, United States
Pricing
Price Excluding Tax189,850 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
STABILIZERSTABILIZER
BOOM LOWERING CONTROL VALVEBOOM LOWERING CONTROL VALVE
Additional informationQualifies for CAT Certified Used (CCU).
Unit includes NEW 60" DC Bucket "(shown in seperate bkt images) *not the one attached to machine in photos*

BLADE
CONTROLLER, ELECTRONIC XL
REAR VIEW CAMERA
PEDAL, HPF/HAMMER
CONTROL, JOYSTICK STEERING
CLEAN EMISSIONS MODULE TIER 4 - FINAL
MAX KPH HIGH A
JOYSTICK, 2-SLIDER
UC BLADE FRONT
LNS,2HPF 8'1"/2.45
CONTROL 2ND HPF VA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2500
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
900
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
600
  • NEW 60" DITCH CLEAN OUT BUCKET
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • 60 inch tilting cleanout bucket
boom & stick
400
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Frontvee rubber75NoNoNo
Left Rearvee rubber75NoNoNo
Left Rear Centervee rubber75NoNoNo
Left Rear Insidevee rubber75NoNoNo
Right Frontvee rubber75NoNoNo
Right Rearvee rubber75NoNoNo
Right Rear Centervee rubber75NoNoNo
Right Rear Insidevee rubber75NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering