Caterpillar M315D

Caterpillar M315D

Price
150,000 USD
Year
2014
Working hours
1454 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M315D
Categorywheel excavator
Serial NumberK5E00366
Unit NumberK5E00366
Catalog NumberCU4399864
Manufacturing Year2014
Hours1454 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$ 150,000
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 2 PIECEBOOM, 2 PIECE
STICK, SHORTSTICK, SHORT
BOOM DRIFT REDUCTIONBOOM DRIFT REDUCTION
BOOM LOWERING CONTROL VALVEBOOM LOWERING CONTROL VALVE
STICK LOWERING CONTROL VALVESTICK LOWERING CONTROL VALVE
HIGH PRESSURE HYDRAULICS TWO WAYHIGH PRESSURE HYDRAULICS TWO WAY
STICK DRIFT REDUCTIONSTICK DRIFT REDUCTION
Additional InformationCOUNTERWEIGHT, 8600 LBS
QC CONTROL PROMOTION
PUMP, ELECTRIC REFUELING
MIRROR, VA/MH BOOM
BELT, SEAT 2"
AUTOLUBE PROMOTION
PRODUCT LINK PL522
HYDRAULIC OIL, MINERAL
CONTROLLER, ELECTRONIC XL
SPACER RINGS
LINES, HPF/HAM, STICK 8'6"
PATTERN CHANGER, HAND CONTROL
WINDSHIELD, 1-PC, HIGH RESIST
CHECK VALVE, STANDARD
WIPER, WINDSHIELD, 1-PC
P3: UC BLADE FRONT / OUT. REAR
CTRL, COMBINED AUXILIARY
LINES, MPF & QC, VA BOOM
LINES, VA INCL. SLCV, HPF
STICK, 2.6 M/8' 6"AUTOLUBE
MOUNTING, TILT BUCKET (TDP)
PIN, BUCKET, TDP
ENG T3 STAGE IIIA
BEACON, ROTATING, REMOVABLE
BATTERY, HEAVY DUTY
M315D
PEDAL, HPF/HAMMER
ALARM, BACK-UP
CONTROL, QUICK COUPLER
GUARD, FALLING OBJECTS
TIRES, MITAS 10.00-20 DUAL
COUPLING, TOOL/HAMMER
COUPLING, QUICK DISC MPF
BOOM, VA INCL. AUTOLUBE
COUPLING, QUICK DISC DV
HOOD, ENGINE
COUPLING, QUICK DISC MPF DC
CAB COMFORT PLUS
LINES, MPF & QC, STICK 8' 6"
RC, VA INCL. SMARTBOOM
22 MPH HIGH AMBIENT
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 2 PIECEBOOM, 2 PIECE
STICK, SHORTSTICK, SHORT
BOOM DRIFT REDUCTIONBOOM DRIFT REDUCTION
BOOM LOWERING CONTROL VALVEBOOM LOWERING CONTROL VALVE
STICK LOWERING CONTROL VALVESTICK LOWERING CONTROL VALVE
HIGH PRESSURE HYDRAULICS TWO WAYHIGH PRESSURE HYDRAULICS TWO WAY
STICK DRIFT REDUCTIONSTICK DRIFT REDUCTION
Additional InformationCOUNTERWEIGHT, 8600 LBS
QC CONTROL PROMOTION
PUMP, ELECTRIC REFUELING
MIRROR, VA/MH BOOM
BELT, SEAT 2"
AUTOLUBE PROMOTION
PRODUCT LINK PL522
HYDRAULIC OIL, MINERAL
CONTROLLER, ELECTRONIC XL
SPACER RINGS
LINES, HPF/HAM, STICK 8'6"
PATTERN CHANGER, HAND CONTROL
WINDSHIELD, 1-PC, HIGH RESIST
CHECK VALVE, STANDARD
WIPER, WINDSHIELD, 1-PC
P3: UC BLADE FRONT / OUT. REAR
CTRL, COMBINED AUXILIARY
LINES, MPF & QC, VA BOOM
LINES, VA INCL. SLCV, HPF
STICK, 2.6 M/8' 6"AUTOLUBE
MOUNTING, TILT BUCKET (TDP)
PIN, BUCKET, TDP
ENG T3 STAGE IIIA
BEACON, ROTATING, REMOVABLE
BATTERY, HEAVY DUTY
M315D
PEDAL, HPF/HAMMER
ALARM, BACK-UP
CONTROL, QUICK COUPLER
GUARD, FALLING OBJECTS
TIRES, MITAS 10.00-20 DUAL
COUPLING, TOOL/HAMMER
COUPLING, QUICK DISC MPF
BOOM, VA INCL. AUTOLUBE
COUPLING, QUICK DISC DV
HOOD, ENGINE
COUPLING, QUICK DISC MPF DC
CAB COMFORT PLUS
LINES, MPF & QC, STICK 8' 6"
RC, VA INCL. SMARTBOOM
22 MPH HIGH AMBIENT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • boom & stick
  • tires
general appearance
  • Yes
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBlade cylinder guard is slightly bent. Sheet metal under cab driving light is moderately bent
  • Good
  • Good
  • Good
safety items
  • YesOnly roof guard installed
  • Yes
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFeb 2017
  • Good
  • Good
gauges, operator station, console
  • No
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Overall good condition
  • N
  • N/a
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Overall good condition
boom & stick
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
tires
  • 40%
  • Overall good condition
  • 10.00-20 EM
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMitas40YesYesNo
Left RearMitas40NoYesNo
Left Rear CenterMitas40NoYesNo
Left Rear InsideMitas40YesYesNo
Right FrontMitas40NoYesNo
Right RearMitas40NoYesNo
Right Rear CenterMitas40NoYesNo
Right Rear InsideMitas40NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone