Caterpillar M313D

Caterpillar M313D

Price
83,750 USD
Year
2014
Working hours
1979 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M313D
Categorywheel excavator
Serial NumberK3D00677
Unit NumberM18095
Catalog NumberCU2419784
Manufacturing Year2014
Hours1979 h
CountryUnited States
LocationSC
Pricing
Price Excluding Tax$ 83,750
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
BEACONBEACON
AM FM RADIOAM FM RADIO
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, SHORTSTICK, SHORT
Additional InformationQualifies for CAT Certified Used (CCU),
Unit includes Bucket (Shown attachment subject to change)

AIR SUSPENSION SEAT
REAR VIEW CAMERA
*ENGINE TIER 3 / STAGE IIIA
*M313D WHEEL EXCAVATOR
*RADIO, 12V AM/FM
*SEAT, COMFORT PLUS
*TRAVEL SPEED LOCK
23 MPH STANDARD AMBIENT
ALARM, BACK-UP
BATTERY, HEAVY DUTY
BEACON, ROTATING, REMOVABLE
BELT, SEAT 2"
BOOM, 1PC
CAB COMFORT PLUS
COMPLETE STORAGE PROTECTION
CONTROLLER, ELECTRONIC XL
COUNTERWEIGHT, 7575 LBS
COUPLING, STANDARD DV
COUPLING, STANDARD MPF
COUPLING, TOOL/HAMMER
CTRL, COMBINED AUXILIARY
DECALS, NORTH AMERICA (ANSI)
GUARD, FALLING OBJECTS
HOOD, ENGINE
HYDRAULIC OIL, MINERAL
LANE 3 ORDER
LINES, 1PC INCL. SLCV, HPF
LINES, HPF/HAM, STICK 8'6"
LINES, MPF 1PC REACH BOOM
LINES, MPF, 8'6" STICK
MIRROR,ONE PIECE BOOM
P8: UC NO FRONT ATT/NO REAR
PATTERN CHANGER, HAND CONTROL
PEDAL, HPF/HAMMER
PRODUCT LINK PL321SR
RIDE CONTROL, 1PC
SPACER RINGS
STEPS, UC
STICK, 2.6 M/8' 6"
TIRES, MITAS 10.00-20 DUAL
WINDSHIELD, 1-PC, HIGH RESIST
WIPER, WINDSHIELD, 1-PC
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
BEACONBEACON
AM FM RADIOAM FM RADIO
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, SHORTSTICK, SHORT
Additional InformationQualifies for CAT Certified Used (CCU),
Unit includes Bucket (Shown attachment subject to change)

AIR SUSPENSION SEAT
REAR VIEW CAMERA
*ENGINE TIER 3 / STAGE IIIA
*M313D WHEEL EXCAVATOR
*RADIO, 12V AM/FM
*SEAT, COMFORT PLUS
*TRAVEL SPEED LOCK
23 MPH STANDARD AMBIENT
ALARM, BACK-UP
BATTERY, HEAVY DUTY
BEACON, ROTATING, REMOVABLE
BELT, SEAT 2"
BOOM, 1PC
CAB COMFORT PLUS
COMPLETE STORAGE PROTECTION
CONTROLLER, ELECTRONIC XL
COUNTERWEIGHT, 7575 LBS
COUPLING, STANDARD DV
COUPLING, STANDARD MPF
COUPLING, TOOL/HAMMER
CTRL, COMBINED AUXILIARY
DECALS, NORTH AMERICA (ANSI)
GUARD, FALLING OBJECTS
HOOD, ENGINE
HYDRAULIC OIL, MINERAL
LANE 3 ORDER
LINES, 1PC INCL. SLCV, HPF
LINES, HPF/HAM, STICK 8'6"
LINES, MPF 1PC REACH BOOM
LINES, MPF, 8'6" STICK
MIRROR,ONE PIECE BOOM
P8: UC NO FRONT ATT/NO REAR
PATTERN CHANGER, HAND CONTROL
PEDAL, HPF/HAMMER
PRODUCT LINK PL321SR
RIDE CONTROL, 1PC
SPACER RINGS
STEPS, UC
STICK, 2.6 M/8' 6"
TIRES, MITAS 10.00-20 DUAL
WINDSHIELD, 1-PC, HIGH RESIST
WIPER, WINDSHIELD, 1-PC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • steering
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • boom & stick
  • tires
general appearance
  • Yes
  • No
  • No
  • Good
  • Goodcab
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • Goodred
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Fair
  • Good
  • Good
  • Fair
  • Fair
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • there is concrete on the bucket and splattered on the front of the machine
boom & stick
  • Good
  • Good
  • Good
  • Good
tires
  • 10,00-20
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Frontmitas30Yes
Left Rearmitas45Yes
Left Rear Centermitas45Yes
Left Rear Insidemitas45Yes
Right Frontmitas30Yes
Right Rearmitas45Yes
Right Rear Centermitas45Yes
Right Rear Insidemitas45Yes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources