Caterpillar M313D

Caterpillar M313D

Price
195,000 USD
Year
2015
Working hours
1108 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M313D
Categorywheel excavator
Serial NumberK3D01000
Unit NumberK3D01000
Catalog NumberCU4366530
Manufacturing Year2015
Hours1108 h
CountryUnited States
LocationJacksonville, FL
Pricing
Price Excluding Tax$ 195,000
Tax-
Price Including Tax-
Features
Additional Information*23 MPH STANDARD AMBIENT
*ALARM, BACK-UP
*BATTERY, HEAVY DUTY
*BEACON, ROTATING, REMOVABLE
*BELT, SEAT 2"
*BOOM, VA
*CAB COMFORT PLUS
*CONTROLLER, ELECTRONIC
*COUNTERWEIGHT, 7575 LBS
*COUPLING, STANDARD DV
*COUPLING, STANDARD MPF
*COUPLING, TOOL/HAMMER
*CTRL, COMBINED AUXILIARY
*DECALS, NORTH AMERICA (ANSI)
*ENGINE TIER 3 / STAGE IIIA
*HOOD, ENGINE
*HYDRAULIC OIL, MINERAL
*LINES, HPF/HAM, STICK 8'6"
*LINES, MPF & QC, STICK 8' 6"
*LINES, MPF & QC, VA BOOM
*LINES, VA INCL. SLCV, HPF
*M313D WHEEL EXCAVATOR
*MIRROR, VA/MH BOOM
*NO PEDAL
*NO RIDE CONTROL, VA & OFFSET
*P3: UC BLADE FRONT / OUT. REAR
*PATTERN CHANGER, HAND CONTROL
*PIN, BUCKET, ADJ
*PRODUCT LINK PL321SR
*SPACER RINGS
*STEPS, UC
*STICK, 2.6 M/8' 6"
*TIRES, MITAS 10.00-20 DUAL
*WINDSHIELD, 70/30 SPLIT
*WIPER, WINDSHIELD, 70/30
BUCKET-DC, 60" 0.87 YD3 (TILT)
CERT EMISSIONS,EPA FLEX (PEC)
COMPLETE STORAGE PROTECTION
FIELD INST KIT,HYD.,CENTERLOCK
LANE 1 ORDER
PIN GROUP, SPARE
VALVE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone