Caterpillar M313D

Caterpillar M313D

Price
83,546 USD
Year
2013
Working hours
6618 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M313D
Categorywheel excavator
Serial NumberK3D00388
Unit Number22041750
Catalog NumberCU4486793
Manufacturing Year2013
Hours6618 h
CountryFrance
LocationBayonne / Saint-martin De Seignanx, 40
Pricing
Price Excluding Tax$ 83,546
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
CE PLATECE PLATE
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BOOM, 2 PIECEBOOM, 2 PIECE
BOOM, PARALLELBOOM, PARALLEL
STICK, SHORTSTICK, SHORT
STABILIZERSTABILIZER
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
LEVELING BLADELEVELING BLADE
HIGH PRESSURE HYDRAULICS ONE WAYHIGH PRESSURE HYDRAULICS ONE WAY
Additional InformationMEDIUM PRESSURE HYDRAULICS
Conditions
Good
Fair
Poor
  • bucket
  • comments, misc. repairs, general remarks
  • tires
bucket
  • 2 GODETS : 450 mm / 1000 mm
  • Good
  • Good
  • Good
  • Fair
  • Fair
comments, misc. repairs, general remarks
  • FR - 11
tires
  • 50 %
  • XF 445/70R 19.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMICHELIN50No
Left RearMICHELIN50No
Right FrontMICHELIN50No
Right RearMICHELIN50No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone