Caterpillar M313D

Caterpillar M313D

Price
199,000 USD
Year
2015
Working hours
1649 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar M313D
Categorywheel excavator
Serial NumberK3D00761
Unit NumberEQ003486
Catalog NumberCU4480050
Manufacturing Year2015
Hours1649 h
CountryUnited States
LocationBrewer, ME
Pricing
Price Excluding Tax$ 199,000
Tax-
Price Including Tax-
Features
Additional Information23 MPH STANDARD AMBIENT
ALARM, BACK-UP
BATTERY, HEAVY DUTY
BELT, SEAT 2"
BLADE, FRONT REMOTE GREASE
BOOM, VA
CAB COMFORT PLUS
CERT EMISSIONS,EPA FLEX (PEC)
COMPLETE STORAGE PROTECTION
CONTROLLER, ELECTRONIC
CONVERSION, UC FRONT/REAR
COUNTERWEIGHT, 7575 LBS
COUPLING, STANDARD DV
COUPLING, TOOL/HAMMER
CTRL, COMBINED AUXILIARY
ENGINE TIER 3 / STAGE IIIA
HYDRAULIC OIL, MINERAL
M313D WHEEL EXCAVATOR
MIRROR, VA/MH BOOM
NO RIDE CONTROL, VA & OFFSET
OUTRIGGERS,REAR
P3: UC BLADE FRONT / OUT. REAR
PATTERN CHANGER, HAND CONTROL
RADIO, 12V AM/FM
SEAT, COMFORT PLUS
STEPS, UC
STICK, 2.6 M/8' 6"
TIRES, MITAS 10.00-20 DUAL
TRAVEL SPEED LOCK
WELDED UC
WIRING CAB, UC FRONT/REAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone